??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A24260 - Paper holder with cover
Bill of material
A24260CR
Code
A24260CR
Material
Very short description 1
INDA Paper holder Cm14X13 H8
Very short description 2
One 2400 A24260 14X13 CR
Article description
INDA ACCESSORIES One 2400 Paper holder Cm14X13 H8 CR
International code
EAN-13:8033163980591
Height
8 cm
Width
14 cm
Depth
13 cm
Weight
0.390 kg
Series
One 2400
LINE
Paper holder
Model
A24260
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models