??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2425C - Double paper holder
Bill of material
A2425CCR
Code
A2425CCR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A2425CCR
Very Short Description 1
INDA Toilet roll holder A2425C
Very Short Description 2
ONE 2400 L29.6xH4.5xP9.2 Chrome-plated
Article Description
Brand: INDA Serie: ONE 2400 Portarotolo Prod. No.: A2425C L29.6xH4.5xP9.2 Chrome-plated
International Codes
EAN-13:8021586774484
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
4.5 cm
Width
29.6 cm
Depth
9.2 cm
Weight
0.2250 kg
Series
ONE 2400
Line
Paper holder
Model
A2425C
Intrastat Code
74182000
Finishing structure
Chrome-plated
Pool products
A2425C
Previews
3D
Dimension
2D
Download CAD models