??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2416A - Ring towel holder
Bill of material
A2416ACR
Code
A2416ACR
Material
Very short description 1
INDA Towel holder Cm22X3 H23
Very short description 2
One 2400 A2416A 22X3 CR
Article description
INDA ACCESSORIES One 2400 Towel holder Cm22X3 H23 CR
International code
EAN-13:8033163980577
Height
23 cm
Width
22 cm
Depth
3 cm
Weight
0.385 kg
Series
One 2400
LINE
Towel holder
Model
A2416A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models