??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2415B - Double swing arm towel holder
Bill of material
A2415BCR
Code
A2415BCR
Material
Position
Very short description 1
INDA Towel holder Cm4.5X37 H13
Very short description 2
One 2400 A2415B 4.5X37 CR
Article description
INDA ACCESSORIES One 2400 Towel holder Cm4.5X37 H13 CR
International code
EAN-13:8033163980560
Height
13 cm
Width
4.5 cm
Depth
37 cm
Weight
0.434 kg
Series
One 2400
LINE
Towel holder
Model
A2415B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models