??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2367A - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A2367ACR21
Code
A2367ACR21
Material
Material
Very short description 1
INDA Towel holder Cm37X8 H7
Very short description 2
Colorella 2300 A2390A 37X8 CR
Article description
INDA ACCESSORIES Colorella 2300 Towel holder Cm37X8 H7 CR
International code
EAN-13:8010359005870
Height
7 cm
Width
37 cm
Depth
8 cm
Weight
0.315 kg
Series
Colorella 2300
LINE
Towel holder
Model
A2390A
Intrastat code
74182000
Panel finishes
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models