??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23280 - Spare roll holder
Bill of material
A23280CR
Code
A23280CR
Material
Very short description 1
INDA Paper holder Cm7X8 H13
Very short description 2
Colorella 2300 A23280 7X8 CR
Article description
INDA ACCESSORIES Colorella 2300 Paper holder Cm7X8 H13 CR
International code
EAN-13:8010359065096
Height
13 cm
Width
7 cm
Depth
8 cm
Weight
0.160 kg
Series
Colorella 2300
LINE
Paper holder
Model
A23280
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models