??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23270 - Paper holder with cover
Bill of material
A23270CR
Code
A23270CR
Material
Very short description 1
INDA Paper holder Cm13X10 H12
Very short description 2
Colorella 2300 A23270 13X10 CR
Article description
INDA ACCESSORIES Colorella 2300 Paper holder Cm13X10 H12 CR
International code
EAN-13:8010359004989
Height
12 cm
Width
13 cm
Depth
10 cm
Weight
0.370 kg
Series
Colorella 2300
LINE
Paper holder
Model
A23270
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models