??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23210 - Clothes hanger
Bill of material
A23210CR
Code
A23210CR
Material
Very short description 1
INDA Clothes hangers Cm7X6 H7
Very short description 2
Colorella 2300 A23210 7X6 CR
Article description
INDA ACCESSORIES Colorella 2300 Clothes hangers Cm7X6 H7 CR
International code
EAN-13:8010359004347
Height
7 cm
Width
7 cm
Depth
6 cm
Weight
0.160 kg
Series
Colorella 2300
LINE
Clothes hangers
Model
A23210
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models