??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23150 - Double swing arm towel holder
Bill of material
A23150CR
Code
A23150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm7X43 H7
Very short description 2
Colorella 2300 A23150 7X43 CR
Article description
INDA ACCESSORIES Colorella 2300 Towel holder Cm7X43 H7 CR
International code
EAN-13:8010359003739
Height
7 cm
Width
7 cm
Depth
43 cm
Weight
0.395 kg
Series
Colorella 2300
LINE
Towel holder
Model
A23150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models