??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23110 - Wall-mounted soap holder with extra clear transparent glass dish
Bill of material
A23110CR03
Code
A23110CR03
Material
Material
Very short description 1
INDA Soap holder Cm14X14 H7
Very short description 2
Colorella 2300 A23110 14X14 CR
Article description
INDA ACCESSORIES Colorella 2300 Soap holder Cm14X14 H7 CR
International code
EAN-13:8010359003456
Height
7 cm
Width
14 cm
Depth
14 cm
Weight
0.470 kg
Series
Colorella 2300
LINE
Soap holder
Model
A23110
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models