??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23100 - Wall-mounted tumbler holder with extra clear transparent glass tumbler
Bill of material
A23100CR03
Code
A23100CR03
Material
Material
Very short description 1
INDA Tumbler holder Cm8X9 H11
Very short description 2
Colorella 2300 A23100 8X9 CR
Article description
INDA ACCESSORIES Colorella 2300 Tumbler holder Cm8X9 H11 CR
International code
EAN-13:8010359003135
Height
11 cm
Width
8 cm
Depth
9 cm
Weight
0.340 kg
Series
Colorella 2300
LINE
Tumbler holder
Model
A23100
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models