??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2308C - Tempered crystal shelf, 5 mm glass
Bill of material
A2308CCR01
Code
A2308CCR01
Material
MAT2
Very short description 1
INDA Shelf Cm70X14 H7
Very short description 2
Colorella 2300 A2308C 70X14 CR
Article description
INDA ACCESSORIES Colorella 2300 Shelf Cm70X14 H7 CR
International code
EAN-13:8010359002664
Height
7 cm
Width
70 cm
Depth
14 cm
Weight
1.450 kg
Series
Colorella 2300
LINE
Shelf
Model
A2308C
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models