??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A2308A - Tempered crystal shelf, 5 mm glass
Bill of material
A2308ACR01
Code
Material
Material
Very short description 1
Very short description 2
Article description
International code
Height
7 cm
Width
cm
Depth
14 cm
Weight
kg
Series
Colorella 2300
LINE
Shelf
Model
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models