??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2307N - Supports in chrome-plated brass, the packing contains 2 pieces, to be completed with art R1150A, max 6 mm thick glass. 003: the packingcontains 10 pcs
Bill of material
A2307NCR003
Code
A2307NCR003
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A2307NCR
Very Short Description 1
INDA Shelf A2307N
Very Short Description 2
COLORELLA 2300 L6.6xH6.6xP3.3 Chromo
Article Description
Brand: INDA Serie: COLORELLA 2300 Mensola Prod. No.: A2307N L6.6xH6.6xP3.3 Chromo
International Codes
EAN-13:8010359002176
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
6.6 cm
Width
6.6 cm
Depth
3.3 cm
Weight
0.3000 kg
Series
COLORELLA 2300
Line
Shelf
Model
A2307N
Intrastat Code
74182000
Finishing structure
Chromo
Previews
3D
Dimension
2D
Download CAD models