??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2290C - Towel holder, centre distance 60 cm
Bill of material
A2290CCR
Code
A2290CCR
Material
CR
Very short description 1
INDA Towel holder Cm65X8 H7
Very short description 2
Export 2200 A2290C 65X8 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm65X8 H7 CR
International code
EAN-13:8010359083144
Height
7 cm
Width
65 cm
Depth
8 cm
Weight
0.390 kg
Series
Export 2200
LINE
Towel holder
Model
A2290C
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models