??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2246C - Rod for arts
Bill of material
A2246CCR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A2246CCR007
International code
EAN-13:8010359001919
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
1.6 cm
Width
60 cm
Depth
1.6 cm
Weight
0.125 kg
Series
Export 2200
LINE
Towel holder
Model
A2246C
Intrastat code
74112190
Finishing structure
Chromo
Pool products
A2246BCR007
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models