??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
A2246A - Rod for arts
Bill of material
A2246ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A2246ACR007
International code
EAN-13:8010359001919
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
1.6 cm
Width
30 cm
Depth
1.6 cm
Weight
0.065 kg
Series
Export 2200
LINE
Towel holder
Model
A2246A
Intrastat code
74112190
Finishing structure
Chromo
Pool products
A2246ACR007
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
미리보기
3D
치수도
2D
CAD모델 다운로드