??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22210 - Double clothes hanger
Bill of material
A22210CR
Code
A22210CR
Material
Very short description 1
INDA Clothes hangers Cm8X6 H7
Very short description 2
Export 2200 A22210 8X6 CR
Article description
INDA ACCESSORIES Export 2200 Clothes hangers Cm8X6 H7 CR
International code
EAN-13:8010359083069
Height
7 cm
Width
8 cm
Depth
6 cm
Weight
0.182 kg
Series
Export 2200
LINE
Clothes hangers
Model
A22210
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models