??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22200 - Clothes hanger
Bill of material
A22200CR
Code
A22200CR
Material
Very short description 1
INDA Clothes hangers Cm5X6 H7
Very short description 2
Export 2200 A22200 5X6 CR
Article description
INDA ACCESSORIES Export 2200 Clothes hangers Cm5X6 H7 CR
International code
EAN-13:8010359083052
Height
7 cm
Width
5 cm
Depth
6 cm
Weight
0.130 kg
Series
Export 2200
LINE
Clothes hangers
Model
A22200
Intrastat code
74182000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models