??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2219B - Double towel holder, centre distance 45 cm
Bill of material
A2219BCR
Code
A2219BCR
Material
Very short description 1
INDA Towel holder Cm50X12 H7
Very short description 2
Export 2200 A2219B 50X12 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm50X12 H7 CR
International code
EAN-13:8010359043148
Height
7 cm
Width
50 cm
Depth
12 cm
Weight
0.570 kg
Item interaxis
45.6 cm
Series
Export 2200
LINE
Towel holder
Model
A2219B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models