??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2219A - Double towel holder, centre distance 30 cm
Bill of material
A2219ACR
Code
A2219ACR
Material
Very short description 1
INDA Towel holder Cm35X12 H7
Very short description 2
Export 2200 A2219A 35X12 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm35X12 H7 CR
International code
EAN-13:8010359043124
Height
7 cm
Width
35 cm
Depth
12 cm
Weight
0.510 kg
Item interaxis
30.6 cm
Series
Export 2200
LINE
Towel holder
Model
A2219A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models