??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
A2218N - Supports in chrome-plated brass, the packing contains two pieces, for arts. The packing contains 10 pcs.
Bill of material
A2218NCR003
Code
A2218NCR003
Material
Brand Description
INDA
Article number
A2218NCR003
Very short description 1
INDA Towel holder Cm5X7 H7
Very short description 2
Export 2200 A2218N 5X7 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm5X7 H7 CR
Article type
Standard article
State
CURRENT
Variant characteristic
0
International code
EAN-13:8010359001766
Height
7.0 cm
Width
5 cm
Depth
7.0 cm
Weight
0.210 kg
Series
Export 2200
LINE
Towel holder
Model
A2218N
Intrastat code
74182000
Description Code Level 2
Special Pack
Finishing structure
Chromo
Pool products
A2218NCR003
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
미리보기
3D
치수도
2D
CAD모델 다운로드