??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2218A - Towel holder, centre distance 30 cm
Bill of material
A2218ACR
Code
A2218ACR
Material
Very short description 1
INDA Towel holder Cm35X7 H7
Very short description 2
Export 2200 A2218A 35X7 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm35X7 H7 CR
International code
EAN-13:8010359043094
Height
7 cm
Width
35 cm
Depth
7 cm
Weight
0.275 kg
Item interaxis
30.4 cm
Series
Export 2200
LINE
Towel holder
Model
A2218A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models