??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2216T - Ring towel holder
Bill of material
A2216TCR
Code
A2216TCR
Material
Very short description 1
INDA Towel holder Cm19X3 H21
Very short description 2
Export 2200 A2216T 19X3 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm19X3 H21 CR
International code
EAN-13:8010359083038
Height
21 cm
Width
19 cm
Depth
3 cm
Weight
0.190 kg
Series
Export 2200
LINE
Towel holder
Model
A2216T
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models