??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22160 - Ring towel holder
Bill of material
A22160CR
Code
A22160CR
Material
COLORX
0.84,0.84,0.84,0.00
Very short description 1
INDA Towel holder Cm19X3 H18
Very short description 2
Export 2200 A22160 19X3 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm19X3 H18 CR
International code
EAN-13:8010359001711
Height
18 cm
Width
19 cm
Depth
3 cm
Weight
0.170 kg
Series
Export 2200
LINE
Towel holder
Model
A22160
Intrastat code
74182000
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models