??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22150 - Double swing arm towel holder
Bill of material
A22150CR
Code
A22150CR
Material
Position
Position
Very short description 1
INDA Towel holder Cm43X5 H7
Very short description 2
Export 2200 A22150 43X5 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm43X5 H7 CR
International code
EAN-13:8010359083021
Height
7 cm
Width
43 cm
Depth
5 cm
Weight
0.355 kg
Series
Export 2200
LINE
Towel holder
Model
A22150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models