??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
A22110 - Wall-mounted soap holder with extra clear transparent glassor PMMA dish
Bill of material
A22110CR02
Code
A22110CR02
Material
Material
Very short description 1
INDA Soap holder Cm13X11 H7
Very short description 2
Export 2200 A22110 13X11 CR
Article description
INDA ACCESSORIES Export 2200 Soap holder Cm13X11 H7 CR
International code
EAN-13:8010359083014
Height
7 cm
Width
13 cm
Depth
11 cm
Weight
0.215 kg
Series
Export 2200
LINE
Soap holder
Model
A22110
Intrastat code
74182000
Panel finishes
Transparent polymethyl methacrylate
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimensión
2D
Descarga de modelos CAD