??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2207N - Supports in chrome-plated brass, the packing contains 2pieces, to be completed with art R1150A, max 6 mm thickglass
Bill of material
A2207NCR
Code
A2207NCR
Material
Very short description 1
INDA Shelf Cm5X3 H7
Very short description 2
Export 2200 A2207N 5X3 CR
Article description
INDA ACCESSORIES Export 2200 Shelf Cm5X3 H7 CR
International code
EAN-13:8010359001636
Height
7 cm
Width
5 cm
Depth
3 cm
Weight
0.265 kg
Series
Export 2200
LINE
Shelf
Model
A2207N
Intrastat code
74182000
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models