??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2028A - Spare roll holder
Bill of material
A2028ACR
Code
A2028ACR
Material
Very short description 1
INDA Paper holder Cm2X8 H17
Very short description 2
Mito 2000 A2028A 2X8 CR
Article description
INDA ACCESSORIES Mito 2000 Paper holder Cm2X8 H17 CR
International code
EAN-13:8033163851341
Height
17 cm
Width
2 cm
Depth
8 cm
Weight
0.215 kg
Series
Mito 2000
LINE
Paper holder
Model
A2028A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models