??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20260 - Paper holder with cover
Bill of material
A20260CR
Code
A20260CR
Material
Very short description 1
INDA Paper holder Cm15X5 H10
Very short description 2
Mito 2000 A20260 15X5 CR
Article description
INDA ACCESSORIES Mito 2000 Paper holder Cm15X5 H10 CR
International code
EAN-13:8033163980485
Height
10 cm
Width
15 cm
Depth
5 cm
Weight
0.355 kg
Series
Mito 2000
LINE
Paper holder
Model
A20260
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models