??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A2025 - Paper holder
Bill of material
A2025ACR
Code
Material
Very short description 1
INDA Paper holder Cm17X8 H3
Very short description 2
Article description
INDA ACCESSORIES Mito 2000 Paper holder Cm17X8 H3 CR
International code
Height
3 cm
Width
17 cm
Depth
8 cm
Weight
0.215 kg
Series
Mito 2000
LINE
Paper holder
Model
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Description Code Level 1
Previews
3D
Dimension
2D
Download CAD models