??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2020A - Clothes hanger
Bill of material
A2020ACR
Code
A2020ACR
Material
Very short description 1
INDA Clothes hangers Cm2X4 H6
Very short description 2
Mito 2000 A2020A 2X4 CR
Article description
INDA ACCESSORIES Mito 2000 Clothes hangers Cm2X4 H6 CR
International code
EAN-13:8033163980447
Height
6 cm
Width
2 cm
Depth
4 cm
Weight
0.095 kg
Series
Mito 2000
LINE
Clothes hangers
Model
A2020A
Intrastat code
79070000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models