??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2018M - Lateral towel holder for cabinet (reversible)
Bill of material
A2018MCR
Code
A2018MCR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A2018MCR
Very Short Description 1
INDA TOWEL HOLDER A2018M
Very Short Description 2
MITO 2000 L38xH2xP8 Chromo
Article Description
Brand: INDA Serie: MITO 2000 PORTA SALVIETTE Prod. No.: A2018M L38xH2xP8 Chromo
International Codes
EAN-13:8021586786333
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
2 cm
Width
38 cm
Depth
8 cm
Weight
0.2500 kg
Series
MITO 2000
Line
Towel holder
Model
A2018M
Intrastat Code
74182000
Finishing structure
Chromo
Pool products
A2018M
Previews
3D
2D
Download CAD models