??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20150 - Double swing arm towel holder
Bill of material
A20150CR
Code
A20150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm0.02X0.4 H0.09
Very short description 2
Mito 2000 A20150 0.02X0.4 CR
Article description
INDA ACCESSORIES Mito 2000 Towel holder Cm0.02X0.4 H0.09 CR
International code
EAN-13:8033163066042
Height
0.090 m
Width
0.020 m
Depth
0.400 m
Weight
0.520 kg
Series
Mito 2000
LINE
Towel holder
Model
A20150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models