??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A2012Z - Tabletop soap dispenser with glass container and pump in finishing
Bill of material
A2012ZCR03
Code
A2012ZCR03
Material
Material
Very short description 1
INDA Soap dispenser Cm9X9 H16
Very short description 2
Mito 2000 A2012Z 9X9 CR
Article description
INDA ACCESSORIES Mito 2000 Soap dispencer Cm9X9 H16 CR
International code
EAN-13:8033163980331
Height
16 cm
Width
9 cm
Depth
9 cm
Weight
0.621 kg
Series
Mito 2000
LINE
Soap dispenser
Model
A2012Z
Intrastat code
70139900
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Wymiar
2D
Pobierz modele CAD