??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2012A - Brushed glass soap dispenser with dispenser in finishing
Bill of material
A2012ACR21
Code
A2012ACR21
Material
Material
Very short description 1
INDA Soap dispenser Cm8X13 H15
Very short description 2
Mito 2000 A20120 8X13 CR
Article description
INDA ACCESSORIES Mito 2000 Soap dispencer Cm8X13 H15 CR
International code
EAN-13:8033163980324
Height
15 cm
Width
8 cm
Depth
13 cm
Weight
0.549 kg
Series
Mito 2000
LINE
Soap dispenser
Model
A20120
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models