??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2011Z - Tabletop soap holder with glass dish
Bill of material
A2011ZCR03
Code
A2011ZCR03
Material
Material
Very short description 1
INDA Soap holder Cm11X11 H4
Very short description 2
Mito 2000 A2011Z 11X11 CR
Article description
INDA ACCESSORIES Mito 2000 Soap holder Cm11X11 H4 CR
International code
EAN-13:8033163980287
Height
4 cm
Width
11 cm
Depth
11 cm
Weight
0.450 kg
Series
Mito 2000
LINE
Soap holder
Model
A2011Z
Intrastat code
70139900
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models