??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20110 - Wall-mounted soap holder with satined glass dish
Bill of material
A20110CR21
Code
A20110CR21
Material
MAT2
Very short description 1
INDA Soap holder Cm14X13 H4
Very short description 2
Mito 2000 A20110 14X13 CR
Article description
INDA ACCESSORIES Mito 2000 Soap holder Cm14X13 H4 CR
International code
EAN-13:8010359495770
Height
4 cm
Width
14 cm
Depth
13 cm
Weight
0.435 kg
Series
Mito 2000
LINE
Soap holder
Model
A20110
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models