??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2010Z - Tabletop tumbler holder with glass tumbler
Bill of material
A2010ZCR03
Code
A2010ZCR03
Material
Material
Very short description 1
INDA Tumbler holder Cm9X9 H11
Very short description 2
Mito 2000 A2010Z 9X9 CR
Article description
INDA ACCESSORIES Mito 2000 Tumbler holder Cm9X9 H11 CR
International code
EAN-13:8033163980171
Height
11 cm
Width
9 cm
Depth
9 cm
Weight
0.772 kg
Series
Mito 2000
LINE
Tumbler holder
Model
A2010Z
Intrastat code
70133799
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models