??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20060 - Tabletop soap dispenser with glass container and pump in finishing
Bill of material
A20060CR21
Code
A20060CR21
Material
Material
Very short description 1
INDA Soap dispenser Cm8.8X8 H16.3
Very short description 2
Mito 2000 A20060 8.8X8 CR
Article description
INDA ACCESSORIES Mito 2000 Soap dispencer Cm8.8X8 H16.3 CR
International code
EAN-13:8033163689142
Height
16.3 cm
Width
8.8 cm
Depth
8 cm
Weight
0.565 kg
Series
Mito 2000
LINE
Soap dispenser
Model
A20060
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models