??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20020 - Tabletop soap holder with satined glass dish
Bill of material
A20020CR21
Code
A20020CR21
Material
Material
Very short description 1
INDA Soap holder Cm13X13 H5.2
Very short description 2
Mito 2000 A20020 13X13 CR
Article description
INDA ACCESSORIES Mito 2000 Soap holder Cm13X13 H5.2 CR
International code
EAN-13:8033163689104
Height
5.2 cm
Width
13 cm
Depth
13 cm
Weight
0.465 kg
Series
Mito 2000
LINE
Soap holder
Model
A20020
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models