??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
A20010 - Brushed glass soap dispenser with dispenser in finishing
Bill of material
A20010CR21
Code
A20010CR21
Material
Material
Very short description 1
INDA Tumbler holder Cm8X8 H10.4
Very short description 2
Mito 2000 A20010 8X8 CR
Article description
INDA ACCESSORIES Mito 2000 Tumbler holder Cm8X8 H10.4 CR
International code
EAN-13:8033163689050
Height
10.4 cm
Width
8 cm
Depth
8 cm
Weight
0.360 kg
Series
Mito 2000
LINE
Tumbler holder
Model
A20010
Intrastat code
70133799
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Размер
2D
Сваляне на CAD модели