??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18670 - Soap dispenser with lever
Bill of material
A18670CR
Code
A18670CR21
Material
Material
Brand Description
INDA
Article number
A18670CR21
Very short description 1
INDA Soap dispencer Cm6.9X10.7 H12.6
Very short description 2
LEA 1800 A18670 6.9X10.7 CR
Article description
INDA ACCESSORIES LEA 1800 Soap dispencer Cm6.9X10.7 H12.6 CR
International code
EAN-13:8033163689517
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
12.6 cm
Width
6.9 cm
Depth
10.7 cm
Weight
0.575 kg
Series
LEA 1800
LINE
Soap dispenser
Model
A18670
Intrastat code
70139900
Finishing structure
Nickel Brushed
Pool products
A18670
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models