??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1851A - Basket
Bill of material
A1851ACR
Code
A1851ACR
Material
Very short description 1
INDA Basket Cm25X12 H3
Very short description 2
LEA 1800 A1851A 25X12 CR
Article description
INDA ACCESSORIES LEA 1800 Basket Cm25X12 H3 CR
International code
EAN-13:8033163399010
Height
3 cm
Width
25 cm
Depth
12 cm
Weight
0.620 kg
Series
LEA 1800
LINE
Basket
Model
A1851A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models