??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18510 - Basket
Bill of material
A18510CR
Code
A18510CR
Material
Very short description 1
INDA Basket Cm20X14 H6
Very short description 2
LEA 1800 A18510 20X14 CR
Article description
INDA ACCESSORIES LEA 1800 Basket Cm20X14 H6 CR
International code
EAN-13:8033163398921
Height
6 cm
Width
20 cm
Depth
14 cm
Weight
0.530 kg
Series
LEA 1800
LINE
Basket
Model
A18510
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models