??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18280 - Reserve paper holder
Bill of material
A18280CR
Code
A18280CR
Material
Very short description 1
INDA Paper holder Cm6X8 H17
Very short description 2
LEA 1800 A18280 6X8 CR
Article description
INDA ACCESSORIES LEA 1800 Paper holder Cm6X8 H17 CR
International code
EAN-13:8033163398655
Height
17 cm
Width
6 cm
Depth
8 cm
Weight
0.290 kg
Series
LEA 1800
LINE
Paper holder
Model
A18280
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models