??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1826A - Paper holder with cover
Bill of material
A1826ACR
Code
A1826ACR
Material
Very short description 1
INDA Paper holder Cm17X11 H4
Very short description 2
LEA 1800 A1826A 17X11 CR
Article description
INDA ACCESSORIES LEA 1800 Paper holder Cm17X11 H4 CR
International code
EAN-13:8033163464831
Height
4 cm
Width
17 cm
Depth
11 cm
Weight
0.590 kg
Series
LEA 1800
LINE
Paper holder
Model
A1826A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models