??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18260 - Paper holder with cover
Bill of material
A18260CR
Code
A18260CR
Material
Very short description 1
INDA Paper holder Cm15X6 H10
Very short description 2
LEA 1800 A18260 15X6 CR
Article description
INDA ACCESSORIES LEA 1800 Paper holder Cm15X6 H10 CR
International code
EAN-13:8033163398563
Height
10 cm
Width
15 cm
Depth
6 cm
Weight
0.340 kg
Series
LEA 1800
LINE
Paper holder
Model
A18260
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models