??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1825B - Double paper holder
Bill of material
A1825BCR
Code
A1825BCR
Material
Brand Description
INDA
Article number
A1825BCR
Very short description 1
INDA Paper holder Cm31X8.1 H3
Very short description 2
LEA 1800 A1825BCR 31X8.1 CR
Article description
INDA ACCESSORIES LEA 1800 Paper holder Cm31X8.1 H3 CR
International code
EAN-13:8033163842486
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
3 cm
Width
31 cm
Depth
8.1 cm
Weight
0.405 kg
Series
LEA 1800
LINE
Paper holder
Model
A1825BCR
Intrastat code
74182000
Finishing structure
Nickel Brushed
Pool products
A1825B
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models