??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A1825 - Paper holder
Bill of material
A18250CR
Code
Material
Very short description 1
INDA Paper holder Cm19X8 H3
Very short description 2
Article description
INDA ACCESSORIES LEA 1800 Paper holder Cm19X8 H3 CR
International code
Height
3 cm
Width
19 cm
Depth
8 cm
Weight
0.290 kg
Series
LEA 1800
LINE
Paper holder
Model
Intrastat code
74182000
Description Code Level 1
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models